How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AF: | 0.25 |
| BE: | 0.38 in | P: | 3.51 in |
| G: | 2.87 | V: | 2.51 in |
| LL: | 2.95 in | AJ: | 5.88 |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | D: | 4.19 |
| AG: | 6.31 | LQ: | 5.88 in |
| AA: | 12.06 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 5.57 | AE2: | 0.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Bore Code: | 20 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

