How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 2.87 | LL: | 2.95 in |
| AJ: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | AK: | 4.5 |
| LQ: | 5.88 in | V: | 2.51 in |
| AE2: | 0.57 | T: | 1.25 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Bore Code: | 20 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

