How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| G: | 2.87 | BE: | 0.38 in |
| LL: | 2.95 in | BF: | 0.41 |
| AK: | 4.5 | LQ: | 5.88 in |
| I: | 5.02 in | AA: | 12.06 |
| AB: | 5.57 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.57 |
| D: | 4.19 | P: | 3.51 in |
| T: | 1.25 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

