How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.57 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AG: | 6.31 |
| P: | 3.51 in | V: | 2.51 in |
| AB: | 5.57 | AA: | 12.06 |
| LL: | 2.95 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.25 | G: | 2.87 |
| I: | 5.02 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

