How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LL: | 2.95 in |
| P: | 3.51 in | AA: | 12.06 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.57 | AJ: | 5.88 |
| I: | 5.02 in | LQ: | 5.88 in |
| G: | 2.87 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AB: | 5.57 | D: | 4.19 |
| V: | 2.51 in | AG: | 6.31 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.84 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Model Code: | 32YF |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

