How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BD: | 5.88 |
| T: | 1.25 | H: | 0.53 in |
| V: | 2.51 in | BE: | 0.38 in |
| I: | 5.02 in | AG: | 6.31 |
| AE2: | 0.57 | LL: | 2.95 in |
| G: | 2.87 | LQ: | 5.88 in |
| AK: | 4.5 | P: | 3.51 in |
| AJ: | 5.88 | AA: | 12.06 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Bore Code: | 20 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

