How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | AF: | 0.25 |
| AA: | 12.06 | LQ: | 5.88 in |
| AJ: | 5.88 | D: | 4.19 |
| T: | 1.438 | P: | 3.51 in |
| H: | 0.53 in | AG: | 6.31 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 2.51 in | AB: | 5.57 |
| G: | 2.87 | LL: | 2.95 in |
| AE2: | 0.57 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.03 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

