How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
| I: | 5.02 in | AA: | 12.06 |
| P: | 3.51 in | T: | 1.438 |
| H: | 0.53 in | AJ: | 5.88 |
| G: | 2.87 | AG: | 6.31 |
| LL: | 2.95 in | D: | 4.19 |
| AE2: | 0.57 | V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.03 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

