How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.438 | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
| BE: | 0.38 in | AA: | 12.06 |
| AJ: | 5.88 | AF: | 0.25 |
| LL: | 2.95 in | G: | 2.87 |
| LQ: | 5.88 in | AK: | 4.5 |
| P: | 3.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AE2: | 0.57 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Assembly: | YF-2 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

