How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LQ: | 5.88 in |
| P: | 3.51 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| LL: | 2.95 in | I: | 5.02 in |
| BD: | 5.88 | AF: | 0.25 |
| AA: | 12.06 | D: | 4.19 |
| AE2: | 0.57 | T: | 1.438 |
| AB: | 5.57 | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 32YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

