How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AB: | 5.57 |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
| LQ: | 5.88 in | AE2: | 0.57 |
| LL: | 2.95 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.438 |
| AK: | 4.5 | AA: | 12.06 |
| AF: | 0.25 | V: | 2.51 in |
| G: | 2.87 | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 5.28 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 15:1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

