How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 5.02 in |
| AA: | 12.06 | AK: | 4.5 |
| AF: | 0.25 | LL: | 2.95 in |
| LQ: | 5.88 in | P: | 3.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| D: | 4.19 | G: | 2.87 |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | T: | 1.438 |
| BE: | 0.38 in | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

