How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BF: | 0.41 |
| AK: | 4.5 | G: | 2.87 |
| D: | 4.19 | BD: | 5.88 |
| AE2: | 0.57 | AA: | 12.06 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AG: | 6.31 |
| LL: | 2.95 in | AJ: | 5.88 |
| AB: | 5.57 | P: | 3.51 in |
| I: | 5.02 in | AF: | 0.25 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.19 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 20:1 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

