How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 3.25 in |
| G: | 2.87 | P: | 3.51 in |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 5.02 in | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
| H: | 0.53 in | AE2: | 0.57 |
| BD: | 5.88 | AG: | 6.31 |
| BF: | 0.41 | D: | 4.19 |
| LQ: | 5.88 in | AB: | 5.57 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

