How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| V: | 2.51 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 5.88 in | AJ: | 5.88 |
| D: | 4.19 | AB: | 5.57 |
| AF: | 0.25 | AE2: | 0.57 |
| AG: | 6.31 | AA: | 12.06 |
| LL: | 2.95 in | G: | 2.87 |
| P: | 3.51 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.14 | Input RPM: | 1,750 |
| Model Code: | 32YF | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Assembly: | YF-2 |
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

