How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| P: | 3.51 in | I: | 5.02 in |
| T: | 1.438 | AJ: | 5.88 |
| AB: | 5.57 | AG: | 6.31 |
| D: | 4.19 | AF: | 0.25 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AE2: | 0.57 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | LL: | 2.95 in |
| AA: | 12.06 | V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.91 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

