How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 5.02 in |
| V: | 2.51 in | AE2: | 0.57 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 4.19 | AJ: | 5.88 |
| H: | 0.53 in | T: | 1.438 |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 | AA: | 12.06 |
| LL: | 2.95 in | AG: | 6.31 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.57 | Model Code: | 32YF |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

