How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | AB: | 5.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | LL: | 2.95 in |
| T: | 1.438 | P: | 3.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 5.02 in | H: | 0.53 in |
| AE2: | 0.57 | AJ: | 5.88 |
| LQ: | 5.88 in | D: | 4.19 |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Output RPM: | 233 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.84 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

