How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 3.51 in |
| V: | 2.51 in | LL: | 2.95 in |
| AB: | 5.57 | AG: | 6.31 |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 12.06 | BE: | 0.38 in |
| AE2: | 0.57 | D: | 4.19 |
| BD: | 5.88 | G: | 2.87 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ: | 5.88 in | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

