How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE: | 0.38 in |
| LQ: | 5.88 in | P: | 3.51 in |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.57 |
| BF: | 0.41 | AF: | 0.25 |
| G: | 2.87 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
| AG: | 6.31 | T: | 1.438 |
| AK: | 4.5 | I: | 5.02 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.03 |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

