How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BE1: | 0.5 in | G: | 2.87 |
| AJ: | 7.25 | T: | 1.438 |
| AF: | 0.25 | AB: | 5.57 |
| BF: | 0.53 | AE2: | 0.57 |
| H: | 0.53 in | LL: | 2.95 in |
| I: | 5.02 in | BD: | 9 |
| D: | 4.19 | V: | 2.51 in |
| LQ1: | 6.31 in | P: | 3.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.03 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Ratio: | 10:1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

