How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LL: | 2.95 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | T: | 1.438 |
| P: | 3.51 in | AA: | 12.06 |
| I: | 5.02 in | AE2: | 0.57 |
| LQ1: | 6.31 in | V: | 2.51 in |
| G: | 2.87 | AF: | 0.25 |
| BD: | 9 | D: | 4.19 |
| AK: | 8.5 | AB: | 5.57 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

