How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | T: | 1.438 |
| AA: | 12.06 | G: | 2.87 |
| AF: | 0.25 | P: | 3.51 in |
| AJ: | 7.25 | LL: | 2.95 in |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AG: | 6.31 | I: | 5.02 in |
| V: | 2.51 in | AB: | 5.57 |
| AK: | 8.5 | LQ1: | 6.31 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Ratio: | 100:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

