How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AE2: | 0.57 | BE1: | 0.5 in |
| D: | 4.19 | LQ1: | 6.31 in |
| AA: | 12.06 | P: | 3.51 in |
| H: | 0.53 in | G: | 2.87 |
| LL: | 2.95 in | AJ: | 7.25 |
| AG: | 6.31 | BD: | 9 |
| AK: | 8.5 | T: | 1.438 |
| I: | 5.02 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.19 | Ratio: | 20:1 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

