How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AA: | 12.06 | V: | 2.51 in |
| H: | 0.53 in | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| I: | 5.02 in | BF: | 0.53 |
| G: | 2.87 | T: | 1.438 |
| LQ1: | 6.31 in | BE1: | 0.5 in |
| AF: | 0.25 | AG: | 6.31 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | LL: | 2.95 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

