How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.438 |
| AE2: | 0.57 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| P: | 3.51 in | BE1: | 0.5 in |
| AG: | 6.31 | LQ1: | 6.31 in |
| V: | 2.51 in | D: | 4.19 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 2.87 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 7.25 |
| BD: | 9 | AB: | 5.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 32YF |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Bore Code: | 23 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

