How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 12.06 |
| G: | 2.87 | T: | 1.438 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| V: | 2.51 in | AF: | 0.25 |
| P: | 3.51 in | LQ1: | 6.31 in |
| D: | 4.19 | BF: | 0.53 |
| AK: | 8.5 | AB: | 5.57 |
| LL: | 2.95 in | I: | 5.02 in |
| AE2: | 0.57 | AG: | 6.31 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output RPM: | 70 | Model Code: | 32YF |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

