How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 8.5 |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | D: | 4.19 |
| AJ: | 7.25 | V: | 2.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | LQ1: | 6.31 in |
| I: | 5.02 in | H: | 0.53 in |
| BD: | 9 | AG: | 6.31 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-2 | Service Factor: | 1 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 70 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

