How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BE1: | 0.5 in |
| AE2: | 0.57 | AK: | 8.5 |
| AB: | 5.57 | AJ: | 7.25 |
| AG: | 6.31 | T: | 1.438 |
| AA: | 12.06 | I: | 5.02 in |
| H: | 0.53 in | LQ1: | 6.31 in |
| AF: | 0.25 | BD: | 9 |
| D: | 4.19 | BF: | 0.53 |
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

