How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | T: | 1.438 |
| V: | 2.51 in | AA: | 12.06 |
| LL: | 2.95 in | AG: | 6.31 |
| AE2: | 0.57 | AB: | 5.57 |
| G: | 2.87 | P: | 3.51 in |
| LQ1: | 6.31 in | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.25 |
| I: | 5.02 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.35 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

