How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | P: | 3.51 in |
| H: | 0.53 in | BD: | 9 |
| V: | 2.51 in | AE2: | 0.57 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| T: | 1.438 | LQ1: | 6.31 in |
| BE1: | 0.5 in | AB: | 5.57 |
| BF: | 0.53 | AA: | 12.06 |
| AF: | 0.25 | AJ: | 7.25 |
| G: | 2.87 | D: | 4.19 |
| I: | 5.02 in | LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 23 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

