How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| AA: | 12.06 | BD: | 9 |
| LQ1: | 6.31 in | AJ: | 7.25 |
| I: | 5.02 in | AE2: | 0.57 |
| P: | 3.51 in | T: | 1.438 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AF: | 0.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 6.31 | H: | 0.53 in |
| AK: | 8.5 | LL: | 2.95 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.91 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Bore Code: | 23 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

