How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.438 |
| LQ1: | 6.31 in | BD: | 9 |
| AB: | 5.57 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AG: | 6.31 | AA: | 12.06 |
| AF: | 0.25 | LL: | 2.95 in |
| H: | 0.53 in | V: | 2.51 in |
| G: | 2.87 | BE1: | 0.5 in |
| P: | 3.51 in | AJ: | 7.25 |
| AE2: | 0.57 | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Bore Code: | 23 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.91 | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

