How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 2.51 in | I: | 5.02 in |
| AE2: | 0.57 | T: | 1.438 |
| AG: | 6.31 | AJ: | 7.25 |
| BD: | 9 | P: | 3.51 in |
| AA: | 12.06 | AF: | 0.25 |
| G: | 2.87 | LL: | 2.95 in |
| LQ1: | 6.31 in | D: | 4.19 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

