How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| LQ1: | 6.31 in | P: | 3.51 in |
| H: | 0.53 in | T: | 1.438 |
| AF: | 0.25 | BF: | 0.53 |
| D: | 4.19 | AK: | 8.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AJ: | 7.25 |
| G: | 2.87 | BE1: | 0.5 in |
| I: | 5.02 in | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.57 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

