How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| T: | 1.438 | BD: | 9 |
| G: | 2.87 | V: | 2.51 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AB: | 5.57 |
| I: | 5.02 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 6.31 |
| AA: | 12.06 | LQ1: | 6.31 in |
| P: | 3.51 in | BF: | 0.53 |
| D: | 4.19 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 32YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 7.84 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

