How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AA: | 12.06 |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| LL: | 2.95 in | BE1: | 0.5 in |
| H: | 0.53 in | AJ: | 7.25 |
| P: | 3.51 in | AF: | 0.25 |
| AE2: | 0.57 | T: | 1.438 |
| D: | 4.19 | I: | 5.02 in |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Model Code: | 32YF | Ratio Range: | 7.5:1 |
| Assembly: | YF-2 | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Bore Code: | 23 |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

