How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AJ: | 7.25 |
| G: | 2.87 | T: | 1.438 |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | H: | 0.53 in |
| AA: | 12.06 | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 5.57 |
| I: | 5.02 in | AE2: | 0.57 |
| P: | 3.51 in | AF: | 0.25 |
| LQ1: | 6.31 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

