How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AB: | 5.57 |
| AK: | 8.5 | T: | 1.438 |
| BD: | 9 | P: | 3.51 in |
| AA: | 12.06 | D: | 4.19 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | I: | 5.02 in |
| AG: | 6.31 | AF: | 0.25 |
| AE2: | 0.57 | AJ: | 7.25 |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.03 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

