How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| AE2: | 0.57 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AA: | 12.06 |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| AB: | 5.57 | AG: | 6.31 |
| D: | 4.19 | V: | 2.51 in |
| BF: | 0.53 | T: | 1.438 |
| AF: | 0.25 | BD: | 9 |
| P: | 3.51 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 7.03 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

