How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.438 |
| AF: | 0.25 | AK: | 8.5 |
| P: | 3.51 in | V: | 2.51 in |
| AE2: | 0.57 | BD: | 9 |
| LQ1: | 6.75 in | AA: | 12.06 |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 5.02 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| G: | 2.87 | AB: | 5.57 |
Technical Specifications
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

