How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| AG: | 6.31 | BD: | 9 |
| AB: | 5.57 | LQ1: | 6.75 in |
| BF: | 0.53 | T: | 1.438 |
| H: | 0.53 in | P: | 3.51 in |
| AA: | 12.06 | BE1: | 0.5 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LL: | 2.95 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2.87 | AF: | 0.25 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Bore Code: | 23 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Model Code: | 32YF | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

