How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AG: | 6.31 | I: | 5.02 in |
| AA: | 12.06 | AE2: | 0.57 |
| G: | 2.87 | P: | 3.51 in |
| LL: | 2.95 in | AF: | 0.25 |
| H: | 0.53 in | D: | 4.19 |
| AJ: | 7.25 | AB: | 5.57 |
| T: | 1.438 | BE1: | 0.5 in |
| LQ1: | 6.75 in | BF: | 0.53 |
Technical Specifications
| Bore Code: | 23 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 5.28 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 32YF | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

