How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | LL: | 2.95 in |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 3.51 in | T: | 1.438 |
| AE2: | 0.57 | AB: | 5.57 |
| BF: | 0.53 | AF: | 0.25 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AG: | 6.31 |
| G: | 2.87 | BD: | 9 |
| V: | 2.51 in | AK: | 8.5 |
| I: | 5.02 in | D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 117 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

