How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.438 | D: | 4.19 |
| AA: | 12.06 | AE2: | 0.57 |
| LQ1: | 6.75 in | AK: | 8.5 |
| BE1: | 0.5 in | V: | 2.51 in |
| AG: | 6.31 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| I: | 5.02 in | AF: | 0.25 |
| BD: | 9 | G: | 2.87 |
Technical Specifications
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

