How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 3.51 in |
| AE2: | 0.57 | G: | 2.87 |
| V: | 2.51 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 6.31 |
| D: | 4.19 | I: | 5.02 in |
| BF: | 0.53 | AA: | 12.06 |
| LL: | 2.95 in | LQ1: | 6.75 in |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AB: | 5.57 | T: | 1.438 |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 32YF |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.19 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

