How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 2.87 |
| AF: | 0.25 | P: | 3.51 in |
| AB: | 5.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AE2: | 0.57 | AA: | 12.06 |
| I: | 5.02 in | AG: | 6.31 |
| BD: | 9 | LQ1: | 6.75 in |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Ratio: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.35 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

