How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.87 |
| T: | 1.438 | D: | 4.19 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AJ: | 7.25 | LQ1: | 6.75 in |
| AF: | 0.25 | AA: | 12.06 |
| P: | 3.51 in | AE2: | 0.57 |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 2.95 in | AB: | 5.57 |
| BD: | 9 | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Input Style: | C-Face Quill | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.14 | Ratio: | 5:1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

