How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 5.02 in |
| T: | 1.438 | AE2: | 0.57 |
| G: | 2.87 | LQ1: | 6.75 in |
| AJ: | 7.25 | AK: | 8.5 |
| AF: | 0.25 | BD: | 9 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
| AA: | 12.06 | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio: | 50:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

