How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | V: | 2.51 in |
| D: | 4.19 | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.438 |
| P: | 3.51 in | AA: | 12.06 |
| AK: | 8.5 | LL: | 2.95 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Bore Code: | 23 | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 7.84 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

